(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series (Part Number)

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,350,158VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use

Part Number
PKP243U09B-SG36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Accessory Motor winding specification Motor Case Length Serial Number

4,489,534 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination420.050.8Unipolar-~0.836N/ADual axis shaftN/A93-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open loop
Reducer Presence Encoder N/A Gearhead type SH
Shaft Diameter Metric size

Please check the type/dimensions/specifications of the part PKP243U09B-SG36 in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKP243U09B-SG36 trong chuỗi High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series.

Products like this...

Part Number
PKP223D15A-SG18-L
PKP223D15A-SG36
PKP223D15A-SG36-L
PKP243U09B-SG36-L
PKP243U09B-SG7.2
PKP243U09B-SG7.2-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Accessory Motor winding specification Motor Case Length Serial Number

4,075,439 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.4180.6Single axis shaftConnection Cable153-

3,914,522 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.436N/ASingle axis shaftN/A153-

4,075,439 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.4360.6Single axis shaftConnection Cable153-

4,650,450 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination420.050.8Unipolar-~0.8360.6Dual axis shaftConnection Cable93-

4,037,866 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination420.250.4Unipolar-~0.47.2N/ADual axis shaftN/A93-

4,198,979 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination420.250.4Unipolar-~0.47.20.6Dual axis shaftConnection Cable93-