(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bevel Box T-type CBX (Part Number)

Bevel Box T-type CBX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      17,494,065VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Tough bevel box with high-grade cast iron case and tapered roller bearings. With the high-efficiency L type bevel box that uses carburized spiral bevel gears to reduce noise, 16 paths can be chosen by positioning the shaft. Lubricated with high-grade lubricant.

Part Number
CBX-322LO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

34,316,661 VND

1 Piece(s) 18 Day(s) or more 10232O type15'~36'3232222174285

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Class Flange With Leg Type Bevel gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other single shafts Shaft Material Steel
Material of Body FC250

Please check the type/dimensions/specifications of the part CBX-322LO in the Bevel Box T-type CBX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CBX-322LO trong chuỗi Bevel Box T-type CBX.

Products like this...

Part Number
CBX-191LF
CBX-191LG
CBX-191LH
CBX-322LP
CBX-401LA
CBX-401LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

17,494,065 VND

1 Piece(s) 18 Day(s) or more 10119Type F11'~30'1919155129219

17,494,065 VND

1 Piece(s) 18 Day(s) or more 10119G-Type11'~30'1919155129219

17,494,065 VND

1 Piece(s) 18 Day(s) or more 10119H Type11'~30'1919155129219

34,316,661 VND

1 Piece(s) 18 Day(s) or more 10232P Type15'~36'3232222174285

41,467,820 VND

1 Piece(s) 18 Day(s) or more 10140Type A8'~20'4040262200350

41,467,820 VND

1 Piece(s) 18 Day(s) or more 10140Type B8'~20'4040262200350