(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Tough bevel box with high-grade cast iron case and tapered roller bearings. With the high-efficiency L type bevel box that uses carburized spiral bevel gears to reduce noise, 16 paths can be chosen by positioning the shaft. Lubricated with high-grade lubricant.
Part Number |
---|
CBX-401LI |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Reduction Ratio | Axis Dia. (φ) | Other axis arrangement | Rotation angle backlash | Shaft Diameter 1 (Bush Diameter) (φ) | Shaft Diameter 2 (φ) | Width of Body (mm) | Thickness of Body (mm) | Height of Body (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41,467,820 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 1 | 40 | I-Type | 8'~20' | 40 | 40 | 262 | 200 | 350 |
Loading...Tải…
Mounting Class | Flange With Leg | Type | Bevel gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Other single shafts | Shaft Material | Steel |
Material of Body | FC250 |
Please check the type/dimensions/specifications of the part CBX-401LI in the Bevel Box T-type CBX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CBX-401LI trong chuỗi Bevel Box T-type CBX.
Part Number |
---|
CBX-191LF |
CBX-191LG |
CBX-191LH |
CBX-401LJ |
CBX-401LK |
CBX-401LL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Reduction Ratio | Axis Dia. (φ) | Other axis arrangement | Rotation angle backlash | Shaft Diameter 1 (Bush Diameter) (φ) | Shaft Diameter 2 (φ) | Width of Body (mm) | Thickness of Body (mm) | Height of Body (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,494,065 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 1 | 19 | Type F | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
17,494,065 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 1 | 19 | G-Type | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
17,494,065 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 1 | 19 | H Type | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
41,467,820 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 1 | 40 | J-Type | 8'~20' | 40 | 40 | 262 | 200 | 350 | ||
41,467,820 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 1 | 40 | K-Type | 8'~20' | 40 | 40 | 262 | 200 | 350 | ||
41,467,820 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 1 | 40 | L-Type | 8'~20' | 40 | 40 | 262 | 200 | 350 |