(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Gear SN (Part Number)

Helical Gear SN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      232,991VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Spiral gears have crossed axes (R & R, L & L) and parallel axes (R & L), depending on combinations of screw direction. Pay attention to axial direction and rotational direction.

Part Number
SN1-26LJ17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

948,581 VND

1 Piece(s) 8 Day(s) or more 10126LeftKeyway + Tap101030175×2.3M45Finished product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material(mm) Steel Heat Treatment(φ) No Ground Tooth No
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material S45C
Torsional Angle(°) 45 Accuracy Grade N9 Grade

Please check the type/dimensions/specifications of the part SN1-26LJ17 in the Helical Gear SN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SN1-26LJ17 trong chuỗi Helical Gear SN.

Products like this...

Part Number
SN1-13RJ6
SN1-15L
SN1-15LJ6
SN1-26R
SN1-26RJ10
SN1-26RJ12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

447,336 VND

1 Piece(s) 4 Day(s) or more 10113RightRound hole+tap610156NAM45Finished product

242,780 VND

1 Piece(s) 5 Day(s) or more 10115LeftRound hole610186NA--Pilot Hole Product

457,128 VND

1 Piece(s) 8 Day(s) or more 10115LeftRound hole+tap610186NAM45Finished product

351,118 VND

1 Piece(s) 5 Day(s) or more 10126RightRound hole10103010NA--Pilot Hole Product

738,115 VND

1 Piece(s) 8 Day(s) or more 10126RightKeyway + Tap101030104×1.8M45Finished product

950,352 VND

1 Piece(s) 8 Day(s) or more 10126RightKeyway + Tap101030124×1.8M45Finished product