(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Finished Spiral Bevel Gear (Part Number)

Finished Spiral Bevel Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,436,249VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.

Part Number
MBSB6-2040L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

6,597,187 VND

1 Piece(s) 5 Day(s) or more 106202Keyway + Tap4055L16X4.32-M10Finished product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Spiral Bevel Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth No Surface Treatment No Accuracy Grade(* New JIS) Class 4
Shaft Bore Tolerance H7 Spiral Angle(deg) 35 Material (Details) SCM415

Please check the type/dimensions/specifications of the part MBSB6-2040L in the Finished Spiral Bevel Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBSB6-2040L trong chuỗi Finished Spiral Bevel Gear.

Products like this...

Part Number
MBSA2-1545L
MBSA2-2030L
MBSA2-2040L
MBSA2-3020R
MBSA2-4020R
MBSA2-4515R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

1,437,036 VND

1 Piece(s) Same day 102153Round hole+tap1410LNo2-M4Finished product

1,540,314 VND

1 Piece(s) 9 Day(s) 102201.5Keyway + Tap1115L5X2.32-M4Finished product

1,529,101 VND

1 Piece(s) 5 Day(s) or more 102202Keyway + Tap1415L5X2.32-M4Finished product

2,094,276 VND

1 Piece(s) 9 Day(s) 102301.5Keyway + Tap1120R6X2.82-M5Finished product

2,701,549 VND

1 Piece(s) 5 Day(s) or more 102402Keyway + Tap1420R6X2.82-M5Finished product

3,408,560 VND

1 Piece(s) 4 Day(s) or more 102453Keyway + Tap1420R6X2.82-M5Finished product