(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.
Part Number |
---|
MBSA6-2030L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,463,418 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 20 | 1.5 | Keyway + Tap | 34 | 45 | L | 14X3.8 | 2-M10 | Finished product |
Loading...Tải…
Shape | Spiral Bevel Gear | Material | Steel | Heat Treatment | Carburizing and Quenching |
---|---|---|---|---|---|
Ground Tooth | No | Surface Treatment | No | Accuracy Grade(* New JIS) | Class 4 |
Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 | Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MBSA6-2030L in the Finished Spiral Bevel Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBSA6-2030L trong chuỗi Finished Spiral Bevel Gear.
Part Number |
---|
MBSA2-3020R |
MBSA2-4020R |
MBSA2-4515R |
MBSA6-2040L |
MBSA6-3020R |
MBSA6-4020R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,094,276 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 30 | 1.5 | Keyway + Tap | 11 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
2,701,549 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 40 | 2 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
3,408,560 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | 45 | 3 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
6,619,417 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 20 | 2 | Keyway + Tap | 40 | 50 | L | 14X3.8 | 2-M10 | Finished product | ||
9,619,587 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 30 | 1.5 | Round hole+tap | 34 | 90 | R | No | 6-M10 | Pilot Hole Product | ||
13,921,647 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 40 | 2 | Round hole+tap | 40 | 110 | R | No | 6-M10 | Pilot Hole Product |