(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ground Spiral Bevel Gear SMSG (Part Number)

Ground Spiral Bevel Gear SMSG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,650,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

S45C made, with teeth grinding processing after induction hardening of teeth surface, precision JISB1704 grade 2 ground spiral miter. Parts other than teeth section can be additionally machined. The industry's first m1 size standardized, high-precision, high-strength, high-speed rotation oriented ground bevel gear.

Part Number
SMSG2-30LJ12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

2,793,024 VND

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1212L4×1.8M46.25Finished product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth Presence Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part SMSG2-30LJ12 in the Ground Spiral Bevel Gear SMSG series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SMSG2-30LJ12 trong chuỗi Ground Spiral Bevel Gear SMSG.

Products like this...

Part Number
SMSG1-25L
SMSG1-25LJ6
SMSG1-25LJ8
SMSG2-30LJ14
SMSG2-30LJ15
SMSG2-30LJ16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

1,836,180 VND

1 Piece(s) 5 Day(s) or more 10125Round hole66LNo--Pilot Hole Product

2,047,260 VND

1 Piece(s) 8 Day(s) or more 10125Round hole+tap66LNoM44Finished product

2,283,127 VND

1 Piece(s) 8 Day(s) or more 10125Round hole+tap68LNoM54Finished product

3,082,005 VND

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1214L5×2.3M46.25Finished product

3,081,612 VND

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1215L5×2.3M46.25Finished product

3,081,218 VND

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1216L5×2.3M46.25Finished product