(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
SCM415 made, carburized and quenched tooth part, tooth surface hardness HRC55 to 60. Precision JISB1704 grade 1 ground tooth spiral miter.
Part Number |
---|
MMSG2-30LJ18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,380,944 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 30 | Keyway + Tap | 12 | 18 | L | 6×2.8 | 7.5 | M5 | Finished product |
Loading...Tải…
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | Presence | Surface Treatment | No |
Accuracy Grade(* New JIS) | Class 1 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MMSG2-30LJ18 in the Ground Spiral Bevel Gear MMSG series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MMSG2-30LJ18 trong chuỗi Ground Spiral Bevel Gear MMSG.
Part Number |
---|
MMSG2-25L |
MMSG2-25LJ12 |
MMSG2-25LJ14 |
MMSG2-30LJ19 |
MMSG2-30LJ20 |
MMSG2-30LJ22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,100,103 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 25 | Round hole | 11 | 12 | L | No | - | - | Pilot Hole Product | ||
3,481,346 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 25 | Keyway + Tap | 11 | 12 | L | 4×1.8 | 5.5 | M4 | Finished product | ||
3,767,770 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 25 | Keyway + Tap | 11 | 14 | L | 5×2.3 | 5.5 | M4 | Finished product | ||
4,380,354 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 30 | Keyway + Tap | 12 | 19 | L | 6×2.8 | 7.5 | M5 | Finished product | ||
4,379,764 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 30 | Keyway + Tap | 12 | 20 | L | 6×2.8 | 7.5 | M5 | Finished product | ||
4,378,190 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 30 | Keyway + Tap | 12 | 22 | L | 6×2.8 | 7.5 | M5 | Finished product |