(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CPU Spur Gear (Part Number)

CPU Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      281,068VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP spur gear with a wide pitch selection (from CP2.5 to 20), number of teeth etc. Use as a counter gear in CP rack when setting pinion one rotation movement amount, to integer lengths such as 50, 100, 150 etc.

Part Number
SSCP5-40-N-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

1,063,269 VND

1 Piece(s) 13 Day(s) or more 1012401.591515-Keyway + Tap45154X1.8M4Finished product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Gear Shape Shape B Material Steel Surface Treatment Black oxide finish
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) S45C

Please check the type/dimensions/specifications of the part SSCP5-40-N-12 in the CPU Spur Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SSCP5-40-N-12 trong chuỗi CPU Spur Gear.

Products like this...

Part Number
SSCP10-20-H-18
SSCP10-20-H-19
SSCP10-20-H-20
SSCP5-40-N-13
SSCP5-40-N-14
SSCP5-40-N-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

1,174,022 VND

1 Piece(s) 13 Day(s) or more 1018203.183130-Round hole5020--Finished product

1,174,022 VND

1 Piece(s) 13 Day(s) or more 1019203.183130-Round hole5020--Finished product

1,174,022 VND

1 Piece(s) 13 Day(s) or more 1020203.183130-Round hole5020--Finished product

1,063,269 VND

1 Piece(s) 13 Day(s) or more 1013401.591515-Keyway + Tap45155X2.3M5Finished product

1,063,269 VND

1 Piece(s) 13 Day(s) or more 1014401.591515-Keyway + Tap45155X2.3M5Finished product

1,063,269 VND

1 Piece(s) 13 Day(s) or more 1015401.591515-Keyway + Tap45155X2.3M5Finished product