(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CP Stainless Spur Gear (Part Number)

CP Stainless Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      739,665VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUS303 stainless steel CP spur gear. Use in rust intolerant machines, such as food machinery, or to make the one revolution moving distance of the pinion as an opposing gear of the CP rack an integer length of 100, 150 etc.

Part Number
SUSCP10-20J17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Material Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

3,365,871 VND

1 Piece(s) 8 Day(s) or more 1017203.183130SteelKeyway + Tap--5×2.3M410Finished product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Gear Shape Shape B Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Shaft Bore Tolerance H7 Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) SUS303

Please check the type/dimensions/specifications of the part SUSCP10-20J17 in the CP Stainless Spur Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUSCP10-20J17 trong chuỗi CP Stainless Spur Gear.

Products like this...

Part Number
SUSCP10-20
SUSCP10-20J15
SUSCP10-20J16
SUSCP10-20J18
SUSCP10-20J19
SUSCP10-20J20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Material Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

2,628,566 VND

1 Piece(s) 5 Day(s) or more 1015203.183130Stainless SteelRound hole5020NA--Pilot Hole Product

3,010,006 VND

1 Piece(s) 8 Day(s) or more 1015203.183130SteelKeyway + Tap--5×2.3M410Finished product

3,366,855 VND

1 Piece(s) 8 Day(s) or more 1016203.183130SteelKeyway + Tap--5×2.3M410Finished product

3,364,691 VND

1 Piece(s) 8 Day(s) or more 1018203.183130SteelKeyway + Tap--6×2.8M510Finished product

3,363,314 VND

1 Piece(s) 8 Day(s) or more 1019203.183130SteelKeyway + Tap--6×2.8M510Finished product

3,362,134 VND

1 Piece(s) 8 Day(s) or more 1020203.183130SteelKeyway + Tap--6×2.8M510Finished product