(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spur Gear BSS (Part Number)

Spur Gear BSS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      168,671VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· C3604 made, precision JISN8 grade, free-cut brass spur gear.
· M0.5 to 1 size, fine pitch spur gear for light loads.
· Products not in the standard lineup can also be specially ordered with short lead-times.

Part Number
BSS0.8-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

318,685 VND

1 Piece(s) 5 Day(s) or more 105Shape B300.84H7Round hole208NANAPilot Hole Product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Brass Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N8 Keyway (width × depth)(mm) NA
Material (Details) C3604

Please check the type/dimensions/specifications of the part BSS0.8-30 in the Spur Gear BSS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSS0.8-30 trong chuỗi Spur Gear BSS.

Products like this...

Part Number
BSS0.5-20A
BSS0.5-22A
BSS0.5-24B
BSS0.8-30A
BSS0.8-40
BSS1-16B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

191,420 VND

1 Piece(s) 4 Day(s) or more 103K-Shaped200.53H7Round hole+tap1111M3M3×2.5Finished product

194,503 VND

1 Piece(s) 5 Day(s) or more 103Shape B220.53H7Round hole+tap97M3M3×2.5Finished product

202,981 VND

1 Piece(s) 5 Day(s) or more 104Shape B240.53H7Round hole+tap107M3M3×3.5Finished product

347,946 VND

1 Piece(s) 4 Day(s) or more 104Shape B300.84H7Round hole+tap208M3M3×4Finished product

386,947 VND

1 Piece(s) 4 Day(s) or more 105Shape B400.84H7Round hole208NANAPilot Hole Product

254,358 VND

1 Piece(s) 4 Day(s) or more 105Shape B1616H7Round hole+tap128M4M4×4Finished product