(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Spur Gear SUS (Part Number)

Stainless Steel Spur Gear SUS
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      381,439VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SUS303 material stainless steel for corrosion-resistant spur gear. Ideal for rust intolerant applications, such as food machinery, chemical machinery, electronic equipment, clean rooms, etc.,

Part Number
SUS1-20J8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

649,174 VND

1 Piece(s) 8 Day(s) or more 108Shape B20110H7Round hole+tap1610-M5Finished product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Surface Treatment No Heat Treatment No
Ground Tooth No Backlash Presence Metal Bushing No
Accuracy Grade(Old JIS) N8 Material (Details) SUS303

Please check the type/dimensions/specifications of the part SUS1-20J8 in the Stainless Steel Spur Gear SUS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS1-20J8 trong chuỗi Stainless Steel Spur Gear SUS.

Products like this...

Part Number
SUS1-100J15
SUS1-100J16
SUS1-100J17
SUS1-22
SUS1-22J8
SUS1-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

3,484,493 VND

1 Piece(s) 8 Day(s) or more 1015Shape B100110H7Keyway + Tap60105X2.3M4Finished product

3,484,493 VND

1 Piece(s) 8 Day(s) or more 1016Shape B100110H7Keyway + Tap60105X2.3M4Finished product

3,409,150 VND

1 Piece(s) 8 Day(s) or more 1017Shape B100110H7Keyway + Tap60105X2.3M4Finished product

453,098 VND

1 Piece(s) 4 Day(s) or more 108Shape B22110H7Round hole1810--Pilot Hole Product

666,092 VND

1 Piece(s) 8 Day(s) or more 108Shape B22110H7Round hole+tap1810-M5Finished product

474,881 VND

1 Piece(s) 4 Day(s) or more 108Shape B24110H7Round hole2010--Pilot Hole Product