(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SS Spur Gear (Part Number)

SS Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      145,769VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • Only a part of the lineup is available at MISUMI. Please use the filtering criteria to confirm the details.
  • Products with special dimensions and drawing instructions cannot be ordered.

Product Description

The low cost, highly applicable spur gear offers a wide variety of modules, the number of tooth, etc.
[Features]
·With S45C steel and JIS N8 class accuracy, this spur gear is reasonable and offers the widest variety among standard gears.
·Black oxide coating has been applied as rust prevention.
·The variation includes from fine pitch to large modules, which is Module 0.5 to 10 or the tooth quantity of 12 to 200 sheets.
[Application]
·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.

Part Number
SS1-40-N-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Ground Tooth Accuracy Grade
(Old JIS)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

614,143 VND

1 Piece(s) 13 Day(s) or more 1011Shape B40110NoN8Keyway + Tap35104X1.8M4Finished product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Surface Treatment Black oxide finish Heat Treatment No
Bearing No Backlash Presence Shaft Bore Tolerance H7
Metal Bushing No Material (Details) S45C Hardened Tooth Surface N/A

Please check the type/dimensions/specifications of the part SS1-40-N-11 in the SS Spur Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SS1-40-N-11 trong chuỗi SS Spur Gear.

Products like this...

Part Number
SS0.5-20A
SS0.5-20B
SS0.5-22A
SS1-40-N-12
SS1-40-N-13
SS1-40-N-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Ground Tooth Accuracy Grade
(Old JIS)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

200,520 VND

1 Piece(s) 4 Day(s) or more 103K-Shaped200.55NoN8Round hole+tap1111NoM3Finished product

200,520 VND

1 Piece(s) 5 Day(s) or more 104K-Shaped200.55NoN8Round hole+tap1111NoM3Finished product

206,318 VND

1 Piece(s) 5 Day(s) or more 104K-Shaped220.55NoN8Round hole+tap1211NoM3Finished product

614,143 VND

1 Piece(s) 13 Day(s) or more 1012Shape B40110NoN8Keyway + Tap35104X1.8M4Finished product

614,143 VND

1 Piece(s) 13 Day(s) or more 1013Shape B40110NoN8Keyway + Tap35105X2.3M5Finished product

614,143 VND

1 Piece(s) 13 Day(s) or more 1014Shape B40110NoN8Keyway + Tap35105X2.3M5Finished product