(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.
Part Number |
---|
PS1-32J10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
899,401 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 32 | 1 | 10 | Keyway + Tap | 26 | 10 | 4X1.8 | NA | NA | Finished product |
Loading...Tải…
Gear Shape | Shape B | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Backlash | Presence |
Metal Bushing | No | Accuracy Grade(Old JIS) | N9 | Material (Details) | MC901 |
Please check the type/dimensions/specifications of the part PS1-32J10 in the PS Plastic Spur Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PS1-32J10 trong chuỗi PS Plastic Spur Gear.
Part Number |
---|
PS1-100J14 |
PS1-100J15 |
PS1-100J16 |
PS1-32J12 |
PS1-32J8 |
PS1-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,769,689 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
1,769,689 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 15 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
1,769,689 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
899,205 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 32 | 1 | 10 | Keyway + Tap | 26 | 10 | 4X1.8 | NA | NA | Finished product | ||
525,241 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 32 | 1 | 10 | Round hole+tap | 26 | 10 | NA | NA | NA | Finished product | ||
340,288 VND | 1 Piece(s) | 10 Day(s) | 10 | 8 | 35 | 1 | 10 | Round hole | 26 | 10 | NA | NA | NA | Pilot Hole Product |