(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PS Plastic Spur Gear (Part Number)

PS Plastic Spur Gear

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • PS Plastic Spur Gear
  • PS Plastic Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      206,988VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.

Part Number
PS1.5-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

594,683 VND

1 Piece(s) 4 Day(s) or more 1010401.515Round hole4510NANANAPilot Hole Product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Gear Shape Shape B Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N9 Material (Details) MC901

Please check the type/dimensions/specifications of the part PS1.5-40 in the PS Plastic Spur Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PS1.5-40 trong chuỗi PS Plastic Spur Gear.

Products like this...

Part Number
PS1-100J14
PS1-100J15
PS1-100J16
PS1.5-40J10
PS1.5-40J12
PS1.5-40J14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

1,769,689 VND

1 Piece(s) 8 Day(s) or more 1014100110Keyway + Tap40105X2.3NANAFinished product

1,769,689 VND

1 Piece(s) 8 Day(s) or more 1015100110Keyway + Tap40105X2.3NANAFinished product

1,769,689 VND

1 Piece(s) 8 Day(s) or more 1016100110Keyway + Tap40105X2.3NANAFinished product

956,057 VND

1 Piece(s) 4 Day(s) or more 1010401.515Keyway + Tap45104X1.8NANAFinished product

1,231,857 VND

1 Piece(s) 8 Day(s) or more 1012401.515Keyway + Tap45104X1.8NANAFinished product

1,231,661 VND

1 Piece(s) 8 Day(s) or more 1014401.515Keyway + Tap45105X2.3NANAFinished product