(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

GL Series of Air Conditioning Equipment Lubricator with Metallic Case [GL200C] (GL200C-08-P)

GL Series of Air Conditioning Equipment Lubricator with Metallic Case [GL200C] (GL200C-08-P)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      398,288VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Superb UV resistance and anti-aging. Can be used for longterm outdoor purposes.

[Features]
· Provides stable air supply and improved oil drip operation.
· Improved assembly.
· Excellent pressure with improved operability.
· High capacity.
· Optional brackets

Part Number
GL200C-08-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOil Supply Case Capacity
(cm3)
Pneumatic Fitting Diameter Bracket Applicable G Series

410,241 VND

1 Piece(s) 24 Day(s) or more 251/4Presence200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Port thread type PT(Rc) Drain Exhaust No Oil Supply Case Material Aluminum Alloy
Operating Environment Standard Operating Temperature Range(°C) -20::70 Flow Direction Rightward direction