(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Laser Sensor With Built-in Amplifier, Z-L Series (Part Number)

Laser Sensor With Built-in Amplifier, Z-L Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,541,802VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard size laser sensor with built-in amplifier.
[Features]
・ Low cost comparable to LED light source type
・ Laser class 1 is adopted for transmission type
・ Excellent environmental resistance
・ A small spot unique to laser light
・ It supports high-speed lines

Part Number
ZR-L1000N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Specification (type) Accessory Cable Detection Distance details
(mm)

3,700,591 VND

1 Piece(s) 7 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~10000Retro-ReflectiveCord type (φ3.8 mm)Laser retro-reflective typeMounting bracket BEF-W100-B/reflective mirror P250F2m200~10000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Laser Sensor Detection Object Colored Side Detection Light Type Laser
Head Shape Square Case Material ABS Amplifier Installation Type Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -10::50 Ambient operating humidity range(%) 35::85
Protective structure (IEC standard) IP67 Max. Head Size, Width W(mm) 20 Max. Head Size, Height H(mm) 11
Max. Head Size, Length L(mm) 31 Output NPN Fiber unit features -
Applicable part - Center Detection Distance(mm) - Output Mode Light ON / Dark ON switchable with switch
Protection Fittings - Types - Receptor angle -

Please check the type/dimensions/specifications of the part ZR-L1000N in the Laser Sensor With Built-in Amplifier, Z-L Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZR-L1000N trong chuỗi Laser Sensor With Built-in Amplifier, Z-L Series.

Products like this...

Part Number
ZD-L40CN
ZD-L40N
ZR-L1000CN
ZT-L3000CN
ZT-L3000N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Specification (type) Accessory Cable Detection Distance details
(mm)

3,910,700 VND

1 Piece(s) 9 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~500Diffused ReflectiveConnector type (M8 4-pin)Laser diffusion reflective typeMounting FittingBEF-W100-B-400

3,541,802 VND

1 Piece(s) 7 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~500Diffused ReflectiveCord type (φ3.8 mm)Laser diffusion reflective typeMounting FittingBEF-W100-B2m400

3,910,700 VND

1 Piece(s) 9 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~10000Retro-ReflectiveConnector type (M8 4-pin)Laser retro-reflective typeMounting bracket BEF-W100-B/reflective mirror P250F-200~10000

5,107,033 VND

1 Piece(s) 9 Day(s) or more 10PenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1More than 10000-Connector type (M8 4-pin)Laser transmission typeMounting FittingBEF-W100-B-30000

4,867,986 VND

1 Piece(s) 9 Day(s) or more 10PenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1More than 10000-Cord type (φ3.8 mm)Laser transmission typeMounting FittingBEF-W100-B2m30000