(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Standard size laser sensor with built-in amplifier.
[Features]
・ Low cost comparable to LED light source type
・ Laser class 1 is adopted for transmission type
・ Excellent environmental resistance
・ A small spot unique to laser light
・ It supports high-speed lines
Part Number |
---|
ZR-L1000CN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Specification (type) | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,910,700 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | ~10000 | Retro-Reflective | Connector type (M8 4-pin) | Laser retro-reflective type | Mounting bracket BEF-W100-B/reflective mirror P250F | - | 200~10000 |
Loading...Tải…
Type | Laser Sensor | Detection Object | Colored Side | Detection Light Type | Laser |
---|---|---|---|---|---|
Head Shape | Square | Case Material | ABS | Amplifier Installation Type | Built-in Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -10::50 | Ambient operating humidity range(%) | 35::85 |
Protective structure (IEC standard) | IP67 | Max. Head Size, Width W(mm) | 20 | Max. Head Size, Height H(mm) | 11 |
Max. Head Size, Length L(mm) | 31 | Output | NPN | Fiber unit features | - |
Applicable part | - | Center Detection Distance(mm) | - | Output Mode | Light ON / Dark ON switchable with switch |
Protection Fittings | - | Types | - | Receptor angle | - |
Please check the type/dimensions/specifications of the part ZR-L1000CN in the Laser Sensor With Built-in Amplifier, Z-L Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZR-L1000CN trong chuỗi Laser Sensor With Built-in Amplifier, Z-L Series.
Part Number |
---|
ZD-L40CN |
ZD-L40N |
ZR-L1000N |
ZT-L3000CN |
ZT-L3000N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Specification (type) | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,910,700 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Reflection | Emitting and Receiving Integrated Single Use | [Red] Red semiconductor laser, Class 2 | ~500 | Diffused Reflective | Connector type (M8 4-pin) | Laser diffusion reflective type | Mounting FittingBEF-W100-B | - | 400 | ||
3,541,802 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Reflection | Emitting and Receiving Integrated Single Use | [Red] Red semiconductor laser, Class 2 | ~500 | Diffused Reflective | Cord type (φ3.8 mm) | Laser diffusion reflective type | Mounting FittingBEF-W100-B | 2m | 400 | ||
3,700,591 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | ~10000 | Retro-Reflective | Cord type (φ3.8 mm) | Laser retro-reflective type | Mounting bracket BEF-W100-B/reflective mirror P250F | 2m | 200~10000 | ||
5,107,033 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | More than 10000 | - | Connector type (M8 4-pin) | Laser transmission type | Mounting FittingBEF-W100-B | - | 30000 | ||
4,867,986 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | More than 10000 | - | Cord type (φ3.8 mm) | Laser transmission type | Mounting FittingBEF-W100-B | 2m | 30000 |