(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DS Series Laser Sensor (Separate Digital Amplifier Type) (Part Number)

DS Series Laser Sensor (Separate Digital Amplifier Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,674,936VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The waterproof sensor head makes it safe even in places where water splashes.
[Features]
・ Wide variety of sensor heads
・ Protective structure IP67
・ Visible red laser
・ Coaxial reflection design
・ Sensitivity correction setting function

Part Number
DSR-800
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Object Detection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Length L
(mm)
Connecting Type Specification (type) Indicator Light Accessory Cable Detection Distance details
(mm)

4,392,081 VND

1 Piece(s) 11 Day(s) or more 10Colored Side / Transparent ObjectsReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~5000Retro-Reflective26.534.6Code ExpressionsCoaxial retro-reflective type sensor headOrange (output indicator) / green (laser radiation indicator light)Reflecting mirror: MP-452 m (Ø3 4-core)5000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Laser Sensor Detection Light Type Laser Head Shape Square
Case Material Polycarbonate (PC) Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -10::55 Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP67
Max. Head Size, Height H(mm) 13.4 Fiber unit features - Applicable part -
Center Detection Distance(mm) - Output Mode - Timer Function -
Head material - Protection Fittings - Types -
Receptor angle -

Please check the type/dimensions/specifications of the part DSR-800 in the DS Series Laser Sensor (Separate Digital Amplifier Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DSR-800 trong chuỗi DS Series Laser Sensor (Separate Digital Amplifier Type).

Products like this...

Part Number
DSD-100
DSR-5000
DSTA-200
DSTA-200-M8
DSTC-200
DSTC-200-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDetection Object Detection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Length L
(mm)
Connecting Type Specification (type) Indicator Light Accessory Cable Detection Distance details
(mm)

3,674,936 VND

1 Piece(s) 9 Day(s) or more 10Colored SideReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~1000Retro-Reflective26.534.6Code ExpressionsCoaxial reflective sensor headOrange (output indicator) / green (laser radiation indicator light)-2 m (Ø3 4-core)700

4,870,176 VND

1 Piece(s) 9 Day(s) or more 10Colored SideReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2More than 10000Retro-Reflective26.534.6Code ExpressionsLong-range coaxial retro-reflective type sensor headOrange (output indicator) / green (laser radiation indicator light)Reflective mirror: MP-45 and P250F2 m (Ø3 4-core)300~35000

8,464,653 VND

1 Piece(s) 6 Day(s) or more 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-4752.9Code ExpressionsTransmissive / measurement type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)500~2000

9,659,893 VND

1 Piece(s) 9 Day(s) or more 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-4752.9Connector FormatTransmissive / measurement type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)2000

6,099,831 VND

1 Piece(s) 7 Day(s) or more 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-26.534.6Code ExpressionsTransmissive type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)2000

7,266,130 VND

1 Piece(s) 9 Day(s) or more 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-26.534.6Connector FormatTransmissive type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)2000