(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The waterproof sensor head makes it safe even in places where water splashes.
[Features]
・ Wide variety of sensor heads
・ Protective structure IP67
・ Visible red laser
・ Coaxial reflection design
・ Sensitivity correction setting function
Part Number |
---|
DSR-5000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Object | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Length L (mm) | Connecting Type | Specification (type) | Indicator Light | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,870,176 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | More than 10000 | Retro-Reflective | 26.5 | 34.6 | Code Expressions | Long-range coaxial retro-reflective type sensor head | Orange (output indicator) / green (laser radiation indicator light) | Reflective mirror: MP-45 and P250F | 2 m (Ø3 4-core) | 300~35000 |
Loading...Tải…
Type | Laser Sensor | Detection Light Type | Laser | Head Shape | Square |
---|---|---|---|---|---|
Case Material | Polycarbonate (PC) | Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature Range(°C) | -10::55 | Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 |
Max. Head Size, Height H(mm) | 13.4 | Fiber unit features | - | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Head material | - | Protection Fittings | - | Types | - |
Receptor angle | - |
Please check the type/dimensions/specifications of the part DSR-5000 in the DS Series Laser Sensor (Separate Digital Amplifier Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DSR-5000 trong chuỗi DS Series Laser Sensor (Separate Digital Amplifier Type).
Part Number |
---|
DSD-100 |
DSR-800 |
DSTA-200 |
DSTA-200-M8 |
DSTC-200 |
DSTC-200-M8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Object | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Length L (mm) | Connecting Type | Specification (type) | Indicator Light | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,674,936 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | [Red] Red semiconductor laser, Class 2 | ~1000 | Retro-Reflective | 26.5 | 34.6 | Code Expressions | Coaxial reflective sensor head | Orange (output indicator) / green (laser radiation indicator light) | - | 2 m (Ø3 4-core) | 700 | ||
4,392,081 VND | 1 Piece(s) | 11 Day(s) or more | 10 | Colored Side / Transparent Objects | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | ~5000 | Retro-Reflective | 26.5 | 34.6 | Code Expressions | Coaxial retro-reflective type sensor head | Orange (output indicator) / green (laser radiation indicator light) | Reflecting mirror: MP-45 | 2 m (Ø3 4-core) | 5000 | ||
8,464,653 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 47 | 52.9 | Code Expressions | Transmissive / measurement type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 500~2000 | ||
9,659,893 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 47 | 52.9 | Connector Format | Transmissive / measurement type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 2000 | ||
6,099,831 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 26.5 | 34.6 | Code Expressions | Transmissive type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 2000 | ||
7,266,130 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 26.5 | 34.6 | Connector Format | Transmissive type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 2000 |