(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DS Series Laser Sensor (Separate Digital Amplifier Type) (Part Number)

DS Series Laser Sensor (Separate Digital Amplifier Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,674,936VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The waterproof sensor head makes it safe even in places where water splashes.
[Features]
・ Wide variety of sensor heads
・ Protective structure IP67
・ Visible red laser
・ Coaxial reflection design
・ Sensitivity correction setting function

Part Number
DSTC-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Object Detection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Length L
(mm)
Connecting Type Specification (type) Indicator Light Accessory Cable Detection Distance details
(mm)

6,099,831 VND

1 Piece(s) 7 Day(s) or more 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-26.534.6Code ExpressionsTransmissive type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)2000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Laser Sensor Detection Light Type Laser Head Shape Square
Case Material Polycarbonate (PC) Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -10::55 Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP67
Max. Head Size, Height H(mm) 13.4 Fiber unit features - Applicable part -
Center Detection Distance(mm) - Output Mode - Timer Function -
Head material - Protection Fittings - Types -
Receptor angle -