(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The waterproof sensor head makes it safe even in places where water splashes.
[Features]
・ Wide variety of sensor heads
・ Protective structure IP67
・ Visible red laser
・ Coaxial reflection design
・ Sensitivity correction setting function
Part Number |
---|
DSTA-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Object | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Length L (mm) | Connecting Type | Specification (type) | Indicator Light | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,464,653 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 47 | 52.9 | Code Expressions | Transmissive / measurement type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 500~2000 |
Loading...Tải…
Type | Laser Sensor | Detection Light Type | Laser | Head Shape | Square |
---|---|---|---|---|---|
Case Material | Polycarbonate (PC) | Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature Range(°C) | -10::55 | Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 |
Max. Head Size, Height H(mm) | 13.4 | Fiber unit features | - | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Head material | - | Protection Fittings | - | Types | - |
Receptor angle | - |