(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor With Built-in Amplifier, E Series (Miniature) (Part Number)

Sensor With Built-in Amplifier, E Series (Miniature)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,423,276VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ultra low profile, diagonally-extended cord, flexible mounting hole allows you to choose the mounting location.
[Features]
・ Flat ON type and side ON type are available
・ Side ON type is 5 mm thick
・ Side ON type to be used at those installation locations where there is no width margin, and flat ON type at places where there is no room in the thickness. It can be selected according to the application
・ Only 3.5 mm thick (Flat ON type)
・ It can now be installed in places where there is almost no mounting space
・ Since the cord is attached to the sensor at an angle, there is no stress on the cord whether it is installed on the wall or on the floor
・ Flexible mounting is possible even in holes with a misaligned pitch during processing or holes that have already been opened
・ It is equipped with a stability indicator light (green) and an output indicator light (orange) that are easy to see from the front and back of the sensor.
・ When adjusting the optical axis, you can check the indicator light without having to go around each time

Part Number
ET-500ND
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Detection distance 【classification】
(mm)
Smallest Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Specification (type) Output Mode Detection Distance details
(mm)

1,539,151 VND

1 Piece(s) 9 Day(s) or more 10PenetrationDifferent Shape of Emitting and Receiving Section~5001.2-123.520.8Flat ON type, transmissive typeDark ON model500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side Detection Light Type Standard
Light Source Red LED Head Shape Square Case Material Polycarbonate (PC)
Amplifier Installation Type Built-in Type Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -25::55
Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP67 Connecting Type Code Expressions
Output NPN Fiber unit features - Applicable part -
Center Detection Distance(mm) - Timer Function - Indicator Light -
Accessory - Cable 2 m (Ø2.5 mm) Head material -
Protection Fittings - Types - Receptor angle -

Please check the type/dimensions/specifications of the part ET-500ND in the Sensor With Built-in Amplifier, E Series (Miniature) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ET-500ND trong chuỗi Sensor With Built-in Amplifier, E Series (Miniature).

Products like this...

Part Number
ED-S30ND
ED-S30NL
EL-08ND
EL-08NL
EL-15ND
ET-500NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Detection distance 【classification】
(mm)
Smallest Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Specification (type) Output Mode Detection Distance details
(mm)

1,423,276 VND

1 Piece(s) 9 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use~30-Diffused Reflective15.45520.7Side ON type, diffusion reflective typeDark ON model5~30

1,423,276 VND

1 Piece(s) 9 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use~30-Diffused Reflective15.45520.7Side ON type, diffusion reflective typeLight ON model5~30

1,423,276 VND

1 Piece(s) 87 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use~10-Limited Reflection143.520.5Flat ON type, limited reflective type, short-rangeDark ON model3~8

1,423,276 VND

1 Piece(s) 6 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use~10-Limited Reflection143.520.5Flat ON type, limited reflective type, short-rangeLight ON model3~8

1,423,276 VND

1 Piece(s) 7 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use~20-Limited Reflection143.520.5Flat ON type, limited reflective type, medium-rangeDark ON model2~15

1,539,151 VND

1 Piece(s) Same day 10PenetrationDifferent Shape of Emitting and Receiving Section~5001.2-123.520.8Flat ON type, transmissive typeLight ON model500