(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series (Part Number)

Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,003,909VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Laser type and high-power narrowed LED type BGS
・ High-precision step detection with low hysteresis
・ Mounting hole pitch 25.4 mm

Part Number
BGS-Z30N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Detection Object Detection Light Type Light Source Detection distance 【classification】
(mm)
Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Connecting Type Specification (type) Indicator Light Accessory Cable Detection Distance details
(mm)

2,003,909 VND

1 Piece(s) 7 Day(s) or more 10[Photoelectric Sensor] Photoelectric sensorColored SideStandard[Red] Red LED~300-25~5531Code ExpressionsMedium-range type (high power narrow LED)(Orange) output, (green) stableMounting Fitting:BEF-W100-B2 m (Ø3.8 mm)10~300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detection Type Reflection Shape Emitting and Receiving Integrated Single Use Head Shape Square
Case Material ABS Amplifier Installation Type Built-in Type Detection Type (Selectable only with Reflection Type) BGS Reflection
Operating Environment Standard / Cold Resistance / Low Hysteresis / Background Effect Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP67
Max. Head Size, Width W(mm) 20 Max. Head Size, Height H(mm) 11 Amplifier Function (Selectable only when Amplifier is installed) Response Speed Adjustment
Output NPN Fiber unit features - Applicable part -
Center Detection Distance(mm) - Output Mode Light ON / Dark ON switchable with switch Timer Function -
Head material - Protection Fittings - Types -
Receptor angle -

Please check the type/dimensions/specifications of the part BGS-Z30N in the Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BGS-Z30N trong chuỗi Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series.

Products like this...

Part Number
BGS-Z10CN
BGS-Z10N
BGS-Z30CN
BGS-ZL10CN
BGS-ZL30CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Detection Object Detection Light Type Light Source Detection distance 【classification】
(mm)
Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Connecting Type Specification (type) Indicator Light Accessory Cable Detection Distance details
(mm)

2,003,909 VND

1 Piece(s) 9 Day(s) or more 10[Photoelectric Sensor] Photoelectric sensorColored SideStandard[Red] Red LED~100-25~5541.3Connector FormatShort-range type (high power narrow LED)(Orange) output, (green) stableMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)5~100

2,003,909 VND

1 Piece(s) 7 Day(s) or more 10[Photoelectric Sensor] Photoelectric sensorColored SideStandard[Red] Red LED~100-25~5531Code ExpressionsShort-range type (high power narrow LED)(Orange) output, (green) stableMounting Fitting:BEF-W100-B2 m (Ø3.8 mm)5~100

2,003,909 VND

1 Piece(s) 9 Day(s) or more 10[Photoelectric Sensor] Photoelectric sensorColored SideStandard[Red] Red LED~300-25~5541.3Connector FormatMedium-range type (high power narrow LED)(Orange) output, (green) stableMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)10~300

3,510,284 VND

1 Piece(s) 9 Day(s) or more 10Laser SensorSmall Area / Colored SideLaser[Red] Red semiconductor laser class1~100-10~5041.3Connector FormatShort-range (laser class 1)(Orange) output, (green) laser radiationMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)5~100

3,510,284 VND

1 Piece(s) 9 Day(s) or more 10Laser SensorSmall Area / Colored SideLaser[Red] Red semiconductor laser class1~300-10~5041.3Connector FormatMedium-range type (laser class 1)(Orange) output, (green) laser radiationMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)10~300