(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum Compact Flex (S Type)

Aluminum Compact Flex (S Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      530,166VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A flexible duct made of aluminum alloy strips. [Compressed to 1 m; extend out to use.] [Read the safety cautions in the catalog]

Part Number
FW-A-FC-75
FW-A-FC-100
FW-A-FC-125
FW-A-FC-150
FW-A-FC-175
FW-A-FC-200
FW-A-FC-225
FW-A-FC-250
FW-A-FC-275
FW-A-FC-300
FW-A-FC-325
FW-A-FC-350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Diameter
(φ)

699,888 VND

1 Piece(s) 4 Day(s) or more 75

530,166 VND

1 Piece(s) 4 Day(s) or more 100

822,835 VND

1 Piece(s) 15 Day(s) or more 125

828,743 VND

1 Piece(s) 6 Day(s) or more 150

1,060,025 VND

1 Piece(s) 6 Day(s) or more 175

1,043,886 VND

1 Piece(s) 6 Day(s) or more 200

1,350,060 VND

1 Piece(s) 6 Day(s) or more 225

1,526,208 VND

1 Piece(s) 7 Day(s) or more 250

1,644,078 VND

1 Piece(s) 6 Day(s) or more 275

1,759,015 VND

1 Piece(s) 6 Day(s) or more 300

1,908,413 VND

1 Piece(s) 7 Day(s) or more 325

1,955,786 VND

1 Piece(s) 7 Day(s) or more 350

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Aluminum Cutting Service Usage No Properties Flame Resistance / Flexibility
Color Metallic color Length(m) 1 Other features details Convenient for storage and transport