(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Solenoid Lock (Unlocks When Energized) LE-60 (Part Number)

AC Solenoid Lock (Unlocks When Energized) LE-60
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,163,513VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The type that unlocks when the solenoid is energized can only be unlocked while the solenoid is energized. The door is locked and cannot be opened in the event of a power outage or disconnection, making it extremely safe. It is mainly used in places where security is important.
[Features]
·AC type of solenoid lock.
·Latch mechanism (automatic locking type).
·The lock can be unlocked by remote control.
·For both front and back mounting (remove the cover when mounting on the front).
·Comes with an emergency unlocking lock that can be unlocked even when the power is off (LE-60-E/ES).
·Locking/unlocking can be confirmed by a signal (LE-60-S/ES).
[Applications]
·Pass box, various cases

 
Part Number
LE-60-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWith lock for emergency unlocking With lock and unlock confirmation switch Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Height
(mm)
Stroke
(mm)
Latch extrusion force
(N)
Latch pull-in force
(N)
Lead Wire
(mm)
Product Code

2,163,513 VND

1 Piece(s) 7 Day(s) or more 10NoNo1052732.882.11.425050212

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electric Lock Electric Lock Unlock When Live Rated Voltage(V) AC100
Ambient Operating Temperature(℃) -5℃~+40℃ Ambient Operating Humidity 85% RH or Less Part Number Energized unlocking type
Rated Voltage AC100V Withstand Voltage AC1500V/min

Please check the type/dimensions/specifications of the part LE-60-11 in the AC Solenoid Lock (Unlocks When Energized) LE-60 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LE-60-11 trong chuỗi AC Solenoid Lock (Unlocks When Energized) LE-60.

Products like this...

Part Number
LE-60-10
LE-60-10-E
LE-60-10-ES
LE-60-10-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSWith lock for emergency unlocking With lock and unlock confirmation switch Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Height
(mm)
Stroke
(mm)
Latch extrusion force
(N)
Latch pull-in force
(N)
Lead Wire
(mm)
Product Code

2,693,976 VND

1 Piece(s) Same day -NoNo1253642.8133.72.431050205

2,907,440 VND

1 Piece(s) 15 Day(s) or more -PresenceNo1253642.8133.72.430050206

3,034,931 VND

1 Piece(s) 15 Day(s) or more -PresenceProvided1253642.8133.72.430050208

2,843,693 VND

1 Piece(s) 15 Day(s) or more -NoProvided1253642.8133.72.430050207