(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Rope Hook, B-1888

Stainless Steel Rope Hook, B-1888
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      344,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from stainless steel, giving it excellent corrosion resistance.
· This product features a soft curving design.
· A robust product with a shape that allows for easy hanging of ropes.

 
Part Number
B-1888-1
B-1888-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFull Length
(mm)
Width
(mm)
Thickness
(mm)
Product Code

344,411 VND

1 Piece(s) 4 Day(s) or more 1030805011858

442,370 VND

1 Piece(s) Same day 1020544011859

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Casting Surface Finish Electrolytic Polishing