(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Stay Lock C-1669

Stainless Steel Stay Lock C-1669
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      232,920VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Simple manhole lock for inside facilities.
· Made of stainless steel, corrosion resistant.
· Manhole lid keyhole is closed to prevent any troubles or accidents.
· Can be used directly on the manhole lid currently installed.
· Compatible with many kinds of manholes by different manufacturers.

 
Part Number
C-1669-2
C-1669-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Overall Length
(mm)
Note Product Code

764,033 VND

1 Piece(s) 10 Day(s) or more 60Main Body23065

232,920 VND

1 Piece(s) Same day -Handle (For C-1669)23066

Loading...Tải…

  1. 1