(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Shutter Lock C-1887

Stainless Steel Shutter Lock C-1887
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,242,128VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·If it is not securely locked, the indicator will protrude.
·The locked state can be visually checked for safety.
·Snatch lock type that is resistant to vibration and impact.
·It is designed to be low profile, so it can be easily installed on the outside of the shutter.
· Single-action open/close. Equipped with an escape lever from the inside.
[Applications]
·Vehicle shutter door.

 
Part Number
C-1887
C-1887-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNote Product Code

4,585,863 VND

1 Piece(s) 6 Day(s) or more Main Body21679

1,242,128 VND

1 Piece(s) 10 Day(s) or more Strike Plate(C-1887 use)22950

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Plate