(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Embedded Handle for Sealing FA-816 (Part Number)

Embedded Handle for Sealing FA-816
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,600,731VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Since the pipe is embedded inside the door, it will renew the image of the van body without disfiguring the appearance of the door.
· The handle lock part uses the snatch lock method, and the door can be opened and closed with one touch.
· The red indicator will appear unless the handle is securely locked.
· Door closing operation can be visually confirmed and is safe

 
Part Number
FA-816-1-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Pipe
(φ)
Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Attached hook/keeper L1
(mm)
H1
(mm)
H2
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
φD
(mm)
Mass
(g)
Product Code

3,863,631 VND

1 Piece(s) 10 Day(s) or more φ21.723014244FA-1815-S-222.53517.53526.57015.51,92560750

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Special purpose truck Key T0230 Material Aluminum Alloy (ADC)
Surface Finish Baked Paint Color Silver metallic Accessory Two keys / The hook and keeper (FA-1815-S)

Please check the type/dimensions/specifications of the part FA-816-1-B in the Embedded Handle for Sealing FA-816 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FA-816-1-B trong chuỗi Embedded Handle for Sealing FA-816.

Products like this...

Part Number
FA-816-1-A
FA-816-1-C
FA-816-2-B
FA-816-2-C
FA-816-3
FA-816-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Pipe
(φ)
Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Attached hook/keeper L1
(mm)
H1
(mm)
H2
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
φD
(mm)
Mass
(g)
Product Code

4,660,458 VND

1 Piece(s) 10 Day(s) or more φ27.223014244FA-1815-S-122.53517.53526.570212,07560749

3,760,096 VND

1 Piece(s) 10 Day(s) or more φ17.323014244FA-1815-S-522.53517.53526.570121,78060274

4,182,361 VND

1 Piece(s) 10 Day(s) or more φ21.723014261.5FA-1815-S-222.552.5354031.56515.52,09060286

3,863,631 VND

1 Piece(s) 10 Day(s) or more φ17.323014261.5FA-1815-S-522.552.5354031.565121,94560752

3,903,473 VND

1 Piece(s) 6 Day(s) or more φ17.318511543FA-1815-S-519.519.53517.535601291560347

3,600,731 VND

1 Piece(s) 10 Day(s) or more φ17.318511560.5FA-1815-S-519.219.53517.53562121,52060612