(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat Handle, A-154-N-C for Sliding Doors

Flat Handle, A-154-N-C for Sliding Doors
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,430,433VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Soft design with rounded shape. Easy to open and close with one action, dust-proof with rubber packing.
· Flat type with few protrusions on the door surface.
· For installation A-154-C is compatible.
· For left hand or right hand use (the drawings and photo show right hand use)

 
Part Number
A-154-N-C-L
A-154-N-C-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRight and Left Product Code

1,434,303 VND

1 Piece(s) 6 Day(s) or more For Left Side02009

1,430,433 VND

1 Piece(s) 6 Day(s) or more For Right Side02010

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black