(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Slim Flush Latch Lock, C-1402

Stainless Steel Slim Flush Latch Lock, C-1402
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,032,023VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Suitable for a thin door with a thin shape.
· Latch with built-in spring has superior vibration resistance.
· Pull the lever to retract the latch and open the door.
· Close with one touch.
· Since the plate thickness is 1.5 mm, it is more robust than our other flat latches.
· Reliable 2 point lock mechanism

 
Part Number
C-1402-FL
C-1402-LR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Product Code

1,032,023 VND

1 Piece(s) Same day Latch lock23618

2,198,318 VND

1 Piece(s) Same day Upper and lower rods23619

Loading...Tải…

  1. 1