(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Door Stop Fastener C-533

Door Stop Fastener C-533
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      210,175VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from stainless steel for superior corrosion resistance. Tightening type that can fix doors and lids tightly.

 
Part Number
C-533-1
C-533-5
C-533-9-N
C-533-10-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Finish Specifications Product Code

265,078 VND

1 Piece(s) 6 Day(s) or more 10Free-Cutting Brass Bar (C3602BD)Nickel Plating (MBNi)Stroke (-3~-8.5)20751

210,175 VND

1 Piece(s) Same day 10Free-Cutting Brass Bar (C3602BD)Nickel Plating (MBNi)Stroke (0~-9)20754

293,905 VND

1 Piece(s) 10 Day(s) or more -Zinc Alloy (ZDC)Satin Nickel Chrome Plating (MZCr)Stroke (3)22328

325,778 VND

1 Piece(s) 10 Day(s) or more -Zinc Alloy (ZDC)Satin Nickel Chrome Plating (MZCr)Stroke (7)22329

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Measuring equipment, Small distribution board, Inspection door Types Main Body