(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· This lock comes standard equipped with a new reversible key TAK60 and a dust-proof shutter, with excellent operability.
· When key is turned, forcibly pushing the handle up by 6 mm, it pops.
· A-494-2 and panel drilling is compatible.
· Waterproof type (using O ring / sheet packing) satellite chrome plating with improved rust prevention.
· For both left hand and right hand use
Material | Zinc Alloy | Finish | Satin Nickel Chrome Plating | Accessory | Clasp |
---|
Please check the type/dimensions/specifications of the part A-494-5 in the Thin Waterproof Flat Handle, A-494 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-494-5 trong chuỗi Thin Waterproof Flat Handle, A-494.
Part Number |
---|
A-494-1-TAK60 |
A-494-2 |
A-494-2-TAK60 |
A-494-S-3 |
A-494-S-3-TAK60 |
A-494-S-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Keys | Plate Thickness (mm) | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
1,401,493 VND | 1 Piece(s) | 10 Day(s) or more | TAK60 | 2.3 | 190 | 48 | 35.2 | 04113 | ||
1,111,703 VND | 1 Piece(s) | Same day | 0200 | 3.2 | 160 | 40 | 27.8 | 01415 | ||
1,111,703 VND | 1 Piece(s) | 6 Day(s) or more | TAK60 | 3.2 | 160 | 40 | 27.8 | 04114 | ||
984,213 VND | 1 Piece(s) | Same day | 0200 | 2.3 | 142 | 34 | 28.3 | 01665 | ||
984,213 VND | 1 Piece(s) | 6 Day(s) or more | TAK60 | 2.3 | 142 | 34 | 28.3 | 04010 | ||
952,338 VND | 1 Piece(s) | Same day | 0200 | 3.2 | 117 | 31 | 28.3 | 01666 |