(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Catch Clip C-367-B

Large Catch Clip C-367-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      644,110VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Large-sized and durable, suitable to tighten heavy doors.
· Can be installed on the corners of a case

Large Catch Clip For Corners

Large Catch Clip C-367-B: related images

Catch Clip external appearance

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
Large Catch Clip C-367-B: related images

Catch Clip application example

Can be mounted on cabinet corners. Large sturdy construction makes it ideal for tightening heavy doors.

Large Catch Clip C-367-B: related images

Catch Clip operation example

Large Catch Clip C-367-B: related images

Dimensional drawing (mm)

Product No.L1L2L3W1W2W3H1H2t(P1)P2P3P4P5P6P7NProduct Mass
(g)
SPCC
C-367-B-121580454066666040357.53520202030504856
C-367-B-216580454066665436.52.557.53530 2030503628
C-367-B-3115623530555545.531234.53020  20402350

Specification chart (mm)

Part Number
C-367-B-1
C-367-B-2
C-367-B-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

891,525 VND

1 Piece(s) 10 Day(s) or more 2154022276

792,973 VND

1 Piece(s) Same day 1654022277

644,110 VND

1 Piece(s) 4 Day(s) or more 1153022278
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Cold rolled stainless steel plate (SUS304) Surface Finish Zinc Plating Chromate Treatment
Close

Comparison list