(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J (Part Number)

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      314,003VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster for heavy loads with a low mounting height and high allowable load.

[Features]
· A caster for heavy loads with a low mounting height and high allowable load

Low-Profile Caster For Heavy Loads

K-611J-65-N external appearance

K-611J-65-N external appearance

K-611J series dimensional drawing

K-611J series dimensional drawing

Product NumberNotesøDHL1 × W1P1 × P2L2(L3)W2W3tødSwivel Radius
Rubber
(R)
Nylon
(N)
Phenol
(PH)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
K-611JS-50-(wheel)With swivel stopper506870 × 5454 × 3622662828284136.5(69)(69)(69)
K-611JS-65-(wheel)659290 × 9071 × 712585363838493.511(88)(88)(88)
K-611JS-75-(wheel)75106
K-611J-50-(wheel)Without swivel stopper506870 × 5454 × 3622-282828-36.5(50)(50)(50)
K-611J-65-(wheel)659290 × 9071 × 7125-363838-3.511(60)(60)(60)
K-611J-75-(wheel)75106--(66)(65)(66)
K-611K-50-(wheel)Rigid506880 × 5066 × 36--282828-2.36.5---
K-611K-65-(wheel)6592111 × 7091 × 47--363838-2.810.5---
K-611K-75-(wheel)75106123 × 72103 × 52---2.9---
Product NumberAllowable Load kNProduct Mass (g)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
K-611JS-50-(wheel)0.821.5440400425
K-611JS-65-(wheel)1.132.11,1201,1051,145
K-611JS-75-(wheel)1.442.21,1851,1651,205
K-611J-50-(wheel)0.821.5375340355
K-611J-65-(wheel)1.132.1955940980
K-611J-75-(wheel)1.442.21,0401,0301,060
K-611K-50-(wheel)0.821.5230190210
K-611K-65-(wheel)1.132.1575560600
K-611K-75-(wheel)1.442.2700675725
Part Number
K-611J-50-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mass
(g)
Product CD

314,003 VND

1 Piece(s) Same day 1068200[Nylon] Polyamide5436705450285034031691

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Properties Low Floor Heavy Load Fitting Material Hot-rolled Sheet Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category For Heavy Load
Surface Finish Zinc plating chromate treatment (MFZn-c) Remarks Without swivel stopper

Please check the type/dimensions/specifications of the part K-611J-50-N in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-611J-50-N trong chuỗi Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J.

Products like this...

Part Number
K-611J-50-PH
K-611J-50-R
K-611J-65-N
K-611J-65-PH
K-611J-65-R
K-611J-75-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mass
(g)
Product CD

392,985 VND

1 Piece(s) 94 Day(s) or more -68150Phenol Resin54367054502850355-

365,555 VND

1 Piece(s) Same day -6880Synthetic Rubber54367054502850375-

642,813 VND

1 Piece(s) 6 Day(s) or more 1092300[Nylon] Polyamide7171909065386094031692

884,166 VND

1 Piece(s) Same day 1092210Phenol Resin71719090653860980-

684,115 VND

1 Piece(s) 19 Day(s) -92110Synthetic Rubber71719090653660955-

870,933 VND

1 Piece(s) Same day 10106400[Nylon] Polyamide717190907538651,03031693