(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low Floor Type Fixed Caster for Heavy Weights Without Stopper K-600HB2 (Part Number)

Low Floor Type Fixed Caster for Heavy Weights Without Stopper K-600HB2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      703,740VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
[P.A polyurethane wheel]
· Features abrasion resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet without noise and does not damage the floor.
· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing.
· Its gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
[E.P engineering plastic wheel]
· Good shock resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.

 
Part Number
K-600HB2-40-PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

1,271,070 VND

1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume140.01~220.00196Polyurethane ResinAbrasion Resistance60307444402531054

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed / Others Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-600HB2-40-PA in the Low Floor Type Fixed Caster for Heavy Weights Without Stopper K-600HB2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-600HB2-40-PA trong chuỗi Low Floor Type Fixed Caster for Heavy Weights Without Stopper K-600HB2.

Products like this...

Part Number
K-600HB2-40-EP
K-600HB2-50-EP
K-600HB2-50-PA
K-600HB2-65-EP
K-600HB2-75-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

703,740 VND

1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load140.01~220.00196Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant60307444402531056

970,300 VND

1 Piece(s) Same day 1072[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00245Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant66368050502831057

1,701,355 VND

1 Piece(s) 6 Day(s) or more 1072[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume220.01~320.00245Polyurethane ResinAbrasion Resistance66368050502831055

1,887,556 VND

1 Piece(s) 6 Day(s) or more 1092[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00294Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant914711171653831058

2,239,211 VND

1 Piece(s) 6 Day(s) or more 10106[Low-Profile Heavy-Load] Low Floor Heavy Load320.01~485.00343Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant1035212372753831059