(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Swivel Caster (Without Stopper) K-420S (Part Number)

Swivel Caster (Without Stopper) K-420S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      183,260VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Includes a powerful stopper. Selection from a variety of wheel materials is possible to suit the application.

With Powerful Stopper

K-420S series dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

Product NumberøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
R WheelN WheelUB WheelR WheelN WheelUB Wheel
K-420S-65-(Wheel)658558 × 7042 × 5529262.38.8630.490.690.69440365345
K-420S-75-(Wheel)759358 × 7042 × 5528262.38.8670.590.780.78485390372
K-420S-100-(Wheel)10013290 × 9068 × 68
(71 × 71)
35323.211861.181.180.981,2401,0801,069
K-420S-125-(Wheel)125168102 × 10275 × 75
(80 × 80)
38354111021.471.471.271,8402,0001,622
K-420S-150-(Wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4001,824
Part Number
K-420S-75-UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

372,030 VND

1 Piece(s) Same day 109335.01~80.0078[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole425558707526Commercial Facilities Display6730966

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420S-75-UB in the Swivel Caster (Without Stopper) K-420S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-420S-75-UB trong chuỗi Swivel Caster (Without Stopper) K-420S.

Products like this...

Part Number
K-420S-100-N
K-420S-100-R
K-420S-100-UB
K-420S-125-N
K-420S-125-R
K-420S-125-UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

573,846 VND

1 Piece(s) Same day -13280.01~140.00118[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes68(71)68(71)909010032Commercial Facilities Display / OA equipment, information and communication equipment8630420

593,766 VND

1 Piece(s) Same day -13280.01~140.00118RubberNoSlotted Holes68(71)68(71)909010032Commercial Facilities Display / Steel shelve, woodwork furniture8630415

860,703 VND

1 Piece(s) 6 Day(s) or more -13280.01~140.0098[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes68(71)68(71)909010032Commercial Facilities Display8630967

903,476 VND

1 Piece(s) 10 Day(s) or more -168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / OA equipment, information and communication equipment10230421

836,480 VND

1 Piece(s) 10 Day(s) or more -168140.01~220.00147RubberNoSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture10230416

1,170,413 VND

1 Piece(s) 10 Day(s) or more -16880.01~140.00127[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display10230968