(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Swivel Caster (With Stopper) K-413S (Part Number)

Swivel Caster (With Stopper) K-413S

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Swivel Caster (With Stopper) K-413S
  • Swivel Caster (With Stopper) K-413S
  • Swivel Caster (With Stopper) K-413S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      220,295VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a powerful stopper.
· Selection from a variety of wheel materials is possible to suit the application.

Caster With Powerful Stopper

K-413S external appearance

K-413S external appearance

ø65/75 (wheel diameter 65/75 mm) mounting seat

ø65/75 (wheel diameter 65/75 mm) mounting seat

ø100 (wheel diameter 100 mm) mounting seat

ø100 (wheel diameter 100 mm) mounting seat

K-413S dimensional drawing

K-413S dimensional drawing

K-413S dimensional drawing

K-413S dimensional drawing

Product NumberøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
R WheelN WheelUB WheelR WheelN WheelUB Wheel
K-413S-65-(wheel)658558 × 7042 × 5529262.38.8690.490.690.69440365401
K-413S-75-(wheel)759358 × 7042 × 5528262.38.8690.590.780.78485390426
K-413S-100-(wheel)10013290 × 9068 × 68
(71 × 71)
35323.211891.181.180.981,2401,0801,211
K-413S-125-(wheel)125168102 × 10275 × 75
(80 × 80)
38354111051.471.471.271,8402,0001,863
K-413S-150-(wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4002,076
K-420S-65-(wheel)658558 × 7042 × 5529262.38.8630.490.690.69440365345
K-420S-75-(wheel)759358 × 7042 × 5528262.38.8670.590.780.78485390372
K-420S-100-(wheel)10013290 × 9068 × 68
(71 × 71)
35323.211861.181.180.981,2401,0801,069
K-420S-125-(wheel)125168102 × 10275 × 75
(80 × 80)
38354111021.471.471.271,8402,0001,622
K-420S-150-(wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4001,824
K-420SR-65-(wheel)658570 × 4755 × 28 262.38.8 0.490.690.69260185231
K-420SR-75-(wheel)759370 × 4755 × 28 262.38.8 0.590.780.78305200250
K-420SR-100-(wheel)100132110 × 7880 × 45
(90 × 50)
 323.211 1.181.180.98810650828
K-420SR-125-(wheel)125168140 × 94100 × 56
(112 × 53)
 383.511 1.471.471.271,3601,6001,361
K-420SR-150-(wheel)150190140 × 94100 × 56
(112 × 53)
 433.511 1.571.571.371,6201,9001,585
Part Number
K-413S-65-UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

378,175 VND

1 Piece(s) Same day 108535.01~80.0069[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930960

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-413S-65-UB in the Swivel Caster (With Stopper) K-413S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-413S-65-UB trong chuỗi Swivel Caster (With Stopper) K-413S.

Products like this...

Part Number
K-413S-125-N
K-413S-125-R
K-413S-125-UB
K-413S-75-N
K-413S-75-R
K-413S-75-UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

1,020,070 VND

1 Piece(s) Same day -168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530244

929,920 VND

1 Piece(s) Same day -168140.01~220.00147RubberNoSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture10530239

1,306,925 VND

1 Piece(s) Same day -16880.01~140.00127[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530963

235,886 VND

1 Piece(s) Same day 109335.01~80.0078[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceRound hole425558707526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930242

267,073 VND

1 Piece(s) Same day 109335.01~80.0059RubberNoRound hole425558707526Commercial Facilities Display / Steel shelve, woodwork furniture6930237

1,467,776 VND

1 Piece(s) 6 Day(s) or more 109335.01~80.0078[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole425558707526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930961