(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Rigid Caster (Without Stopper) K-420SR (Part Number)

Rigid Caster (Without Stopper) K-420SR
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      136,480VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a powerful stopper.
· Selection from a variety of wheel materials is possible to suit the application.

With Powerful Stopper

K-420SR external appearance

K-420SR external appearance

K-420SR dimensional drawing (ø65/75 [wheel diameter 65/75 mm] mounting seat, ø100 [wheel diameter 100 mm] mounting seat, ø125/150 [wheel diameter 125/150 mm] mounting seat)

K-420SR dimensional drawing (ø65/75 [wheel diameter 65/75 mm] mounting seat, ø100 [wheel diameter 100 mm] mounting seat, ø125/150 [wheel diameter 125/150 mm] mounting seat)

Product NumberøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
R WheelN WheelUB WheelR WheelN WheelUB Wheel
K-420SR-65-(Wheel)658570 × 4755 × 28-262.38.8-0.490.690.69260185231
K-420SR-75-(Wheel)759370 × 4755 × 28-262.38.8-0.590.780.78305200250
K-420SR-100-(Wheel)100132110 × 7880 × 45
(90 × 50)
-323.211-1.181.180.98810650828
K-420SR-125-(Wheel)125168140 × 94100 × 56
(112 × 53)
-383.511-1.471.471.271,3601,6001,361
K-420SR-150-(Wheel)150190140 × 94100 × 56
(112 × 53)
-433.511-1.571.571.371,6201,9001,585
Part Number
K-420SR-75-UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Product CD

327,310 VND

1 Piece(s) Same day 109335.01~80.0078[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870477526Commercial Facilities Display / Steel shelve, woodwork furniture30971

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420SR-75-UB in the Rigid Caster (Without Stopper) K-420SR series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-420SR-75-UB trong chuỗi Rigid Caster (Without Stopper) K-420SR.

Products like this...

Part Number
K-420SR-100-N
K-420SR-100-R
K-420SR-100-UB
K-420SR-125-N
K-420SR-125-R
K-420SR-125-UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Product CD

447,295 VND

1 Piece(s) 6 Day(s) or more -13280.01~140.00118[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes80(90)45(50)1107810032Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30435

424,390 VND

1 Piece(s) Same day -13280.01~140.00118RubberNoSlotted Holes80(90)45(50)1107810032Commercial Facilities Display / Steel shelve, woodwork furniture30430

769,068 VND

1 Piece(s) 6 Day(s) or more -13280.01~140.0098[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes80(90)45(50)1107810032Commercial Facilities Display / Steel shelve, woodwork furniture30972

795,905 VND

1 Piece(s) 10 Day(s) or more -168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30436

728,908 VND

1 Piece(s) 6 Day(s) or more -168140.01~220.00147RubberNoSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture30431

1,091,783 VND

1 Piece(s) Same day -16880.01~140.00127[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture30973