(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Fixed Caster Without Stopper, K-1320SR (Part Number)

Stainless Steel Fixed Caster Without Stopper, K-1320SR
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      282,760VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel with superior corrosion resistance. Selection from a variety of wheel materials is possible to suit the application.

 
Part Number
K-1320SR-100-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

1,039,988 VND

1 Piece(s) 6 Day(s) or more 1013280.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance80(90)45(50)1107810032Medium Load30946

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part K-1320SR-100-N in the Stainless Steel Fixed Caster Without Stopper, K-1320SR series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-1320SR-100-N trong chuỗi Stainless Steel Fixed Caster Without Stopper, K-1320SR.

Products like this...

Part Number
K-1320SR-100-PH
K-1320SR-100-R
K-1320SR-100-UB
K-1320SR-125-R
K-1320SR-125-UB
K-1320SR-150-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

1,333,761 VND

1 Piece(s) 17 Day(s) or more 1013280.01~140.00120Phenol ResinChemical Resistance80(90)45(50)1107810032Medium Load30956

939,525 VND

1 Piece(s) 4 Day(s) or more 1013280.01~140.00120RubberNo80(90)45(50)1107810032Medium Load30941

1,369,620 VND

1 Piece(s) 6 Day(s) or more 1013280.01~140.00100[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80(90)45(50)1107810032Medium Load30951

2,143,275 VND

1 Piece(s) 10 Day(s) or more 10168140.01~220.00150RubberNo112(100)53(56)1409412538Medium Load30942

1,887,556 VND

1 Piece(s) 10 Day(s) or more 1016880.01~140.00130[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112(100)53(56)1409412538Medium Load30952

1,820,560 VND

1 Piece(s) 10 Day(s) or more 10190140.01~220.00160[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance112(100)53(56)1409415040Medium Load30948