(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Pressed Swivel Caster with Stopper K-1304GS (Part Number)

Stainless Steel Pressed Swivel Caster with Stopper K-1304GS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,655,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it is made of stainless steel, durability and abrasion resistance are excellent and smooth traveling is maintained (stainless steel wheel).
· Stainless steel made with superior corrosion resistance.
· Wheel diameters equal to or greater than ø100 include a stopper (the shape is different from the drawing) that can lock the main axis rotation and the mounting part swiveling simultaneously, and since a bearing is built into the swivel part, rotation is smooth even with heavy items.

Made From Stainless Steel With Excellent Durability And Abrasion Resistance

Pressed Stainless Steel Swivel Caster (With Stopper) K-1304GS: Related images

K-1304GS-65-SUS external appearance

Pressed Stainless Steel Swivel Caster (With Stopper) K-1304GS: Related images

K-1304GS series dimensional drawing

Pressed Stainless Steel Swivel Caster (With Stopper) K-1304GS: Related images

K-1304GS series dimensional drawing

Product NumberWheeløDHL1 × W1P1 × P2L2W2tød(R)Allowable Load kNProduct Mass (g)
With stopperWith StopperWithout stopper
K-1304GS-50-SUSStainless Steel508062 × 5146 × 35222026.5750.39410380
K-1304GS-50-URUrethane380345
K-1304GS-65-SUSStainless Steel6587.569 × 5753 × 41222028.5750.68535505
K-1304G-65-URUrethane485450
K-1304GS-75-SUSStainless Steel7592.569 × 5753 × 41222028.5750.78585560
K-1304GS-75-URUrethane530500
K-1304GS-100-NNylon10014495 × 9571 × 7135353111101.471,070990
K-1304GS-130-N130177108 × 10880 × 8040423111352.051,6801,610
K-1304GS-150-N150198120 × 12090 × 9045454111422.452,2602,060
K-1304GS-200-N200250140 × 140112 × 1125845411.51463.333,1303,065
Part Number
K-1304GS-65-UR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

1,937,291 VND

1 Piece(s) 6 Day(s) or more 87.535.01~80.0068[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance534169576520Medium Load30713

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-1304GS-65-UR in the Stainless Steel Pressed Swivel Caster with Stopper K-1304GS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-1304GS-65-UR trong chuỗi Stainless Steel Pressed Swivel Caster with Stopper K-1304GS.

Products like this...

Part Number
K-1304GS-150-N
K-1304GS-200-N
K-1304GS-50-SUS
K-1304GS-50-UR
K-1304GS-75-SUS
K-1304GS-75-UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

4,283,705 VND

1 Piece(s) 16 Day(s) or more 198220.01~320.00245[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance909012012015045Medium Load31083

5,473,271 VND

1 Piece(s) 10 Day(s) or more 250320.01~485.00333[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance11211214014020045Medium Load31084

5,403,483 VND

1 Piece(s) 6 Day(s) or more 8035.01~80.0039Stainless SteelGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance463562515020Used for Light load30709

1,655,258 VND

1 Piece(s) 6 Day(s) or more 8035.01~80.0039[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance463562515020Used for Light load30712

2,195,386 VND

1 Piece(s) 6 Day(s) or more 92.535.01~80.0078Stainless SteelGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance534169577520Medium Load30711

2,101,480 VND

1 Piece(s) 6 Day(s) or more 92.535.01~80.0078[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance534169577520Medium Load30714