(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Gray Wheel Free Swivel Caster With Stopper K-612JS (Part Number)

Gray Wheel Free Swivel Caster With Stopper K-612JS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      123,910VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.

 
Part Number
K-612JS-65-TP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

777,028 VND

1 Piece(s) 14 Day(s) or more 8535.01~80.0050ElastomerRound hole5542705865257931695

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Characteristics Abrasion Resistance / No
Fitting Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612JS-65-TP in the Gray Wheel Free Swivel Caster With Stopper K-612JS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-612JS-65-TP trong chuỗi Gray Wheel Free Swivel Caster With Stopper K-612JS.

Products like this...

Part Number
K-612JS-100-TP
K-612JS-125-R
K-612JS-50-TP
K-612JS-75-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

642,243 VND

1 Piece(s) Same day 13080.01~140.00100ElastomerSlotted Holes68(71)68(71)9090100329831697

806,770 VND

1 Piece(s) Same day 165140.01~220.00150RubberSlotted Holes75(80)75(80)1021021253211831698

123,910 VND

1 Piece(s) Same day 6535.01~80.0050ElastomerRound hole4635594750205431694

290,011 VND

1 Piece(s) 6 Day(s) or more 9335.01~80.0050ElastomerRound hole5542705875257931696