(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.
Part Number |
---|
K-612J-100-TP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
449,296 VND | 1 Piece(s) | 4 Day(s) or more | 130 | 80.01~140.00 | 100 | Elastomer | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 83 | 31703 |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Characteristics | Abrasion Resistance / No |
---|---|---|---|---|---|
Fitting Material | Cold rolled steel plate (SPC) | Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-612J-100-TP in the Gray Wheel Swivel Caster Without Stopper - K-612J series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-612J-100-TP trong chuỗi Gray Wheel Swivel Caster Without Stopper - K-612J.
Part Number |
---|
K-612J-125-R |
K-612J-150-R |
K-612J-50-TP |
K-612J-75-TP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
666,280 VND | 1 Piece(s) | Same day | 165 | 140.01~220.00 | 150 | Rubber | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 32 | 101 | 31704 | ||
754,425 VND | 1 Piece(s) | 14 Day(s) or more | 190 | 140.01~220.00 | 160 | Rubber | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 32 | 118 | 31705 | ||
802,263 VND | 1 Piece(s) | 14 Day(s) or more | 65 | 35.01~80.00 | 50 | Elastomer | Round hole | 46 | 35 | 59 | 47 | 50 | 20 | 46 | 31700 | ||
285,090 VND | 1 Piece(s) | 6 Day(s) or more | 93 | 35.01~80.00 | 50 | Elastomer | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | 65 | 31702 |