(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Suitable for marine equipment, port equipment, kitchen equipment, cabinets, measuring equipment, and surface treatment equipment.
A-1191N-3-B external appearance
A-1191N dimensional drawing
Panel hole drilling dimensions
Product No. | ød |
---|---|
A-1191-1-packing | 11.5 |
A-1191-2-packing | 10.5 |
A-1191-3-packing | 10.5 |
Product No. | Remarks | (L1) | L2 | L3 | (L4) | (W1) | W2 | W3 | H | P1 | P2 | (d) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Hairline | |||||||||||||
A-1191N-1-A | Bolt type | 138 | 95 | 99 | 22 | 88 | 35 | 64 | 21 | 110 | 65 | 24 | 170 |
A-1191N-1-B | Nut type | ||||||||||||
A-1191N-2-A | Bolt type | 109.5 | 70 | 73 | 12 | 64 | 25 | 42 | 14.5 | 88 | 38 | 17 | 100 |
A-1191N-2-B | Nut type | ||||||||||||
A-1191N-3-A | Bolt type | 94 | 60 | 63 | 12 | 60 | 25 | 43 | 12 | 76 | 32 | 15 | 80 |
A-1191N-3-B | Nut type |
Part Number |
---|
A-1191N-3-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pitch P (mm) | Main Body Material | Main Body Type | Mounting Method | Main Body, Surface Treatment | Additional Function | Handle Cross Sectional Shape | Pitch P2 (Short Side) *If 4 Holes (mm) | Types | Application | Material | Finish | Accessories | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
203,582 VND | 1 Piece(s) | Same day | 10 | 76 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Tapped] Female Screw | [Brushed Finishing] Hair line finish | No | Others | 32 | Nut Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 80 | 03260 |
Loading...Tải…
Please check the type/dimensions/specifications of the part A-1191N-3-B in the Recessed Handle (A-1191N, Stainless Steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-1191N-3-B trong chuỗi Recessed Handle (A-1191N, Stainless Steel).
Part Number |
---|
A-1191-2-PACKING |
A-1191N-1-A |
A-1191N-1-A-TMP |
A-1191N-1-B |
A-1191N-2-A |
A-1191N-2-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pitch P (mm) | Main Body Material | Main Body Type | Mounting Method | Main Body, Surface Treatment | Additional Function | Handle Cross Sectional Shape | Pitch P2 (Short Side) *If 4 Holes (mm) | Types | Application | Material | Finish | Accessories | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85,885 VND | 1 Piece(s) | 7 Day(s) or more | 10 | - | - | Related Components | Round hole | - | - | - | - | - | Packing for A-1191-2 | Ethylene propylene rubber (EPDM) | - | - | - | 01847 | ||
338,506 VND | 1 Piece(s) | Same day | 10 | 110 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Threaded] Male Screw | [Brushed Finishing] Hair line finish | No | Others | 65 | Bolt Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 170 | 03276 | ||
398,219 VND | 1 Piece(s) | 15 Day(s) or more | - | 110 | - | [Embedded] Recessed Type | [Threaded] Male Screw | - | No | - | - | Bolt Type | - | Cold rolled stainless steel plate (SUS304) | Chemical polishing (TMP) | Plain washers, spring washers, nuts | 170 | - | ||
323,056 VND | 1 Piece(s) | Same day | 10 | 110 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Tapped] Female Screw | [Brushed Finishing] Hair line finish | No | Others | 65 | Nut Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 170 | 03277 | ||
240,861 VND | 1 Piece(s) | Same day | 10 | 88 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Threaded] Male Screw | [Brushed Finishing] Hair line finish | No | Others | 38 | Bolt Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 100 | 03257 | ||
221,549 VND | 1 Piece(s) | Same day | 10 | 88 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Tapped] Female Screw | [Brushed Finishing] Hair line finish | No | Others | 38 | Nut Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 100 | 03258 |