(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Recessed Handle (A-1191N, Stainless Steel) (Part Number)

Recessed Handle (A-1191N, Stainless Steel)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Recessed Handle (A-1191N, Stainless Steel)
  • Recessed Handle (A-1191N, Stainless Steel)
  • Recessed Handle (A-1191N, Stainless Steel)
  • Recessed Handle (A-1191N, Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      85,885VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for marine equipment, port equipment, kitchen equipment, cabinets, measuring equipment, and surface treatment equipment.

Smooth To The Touch

A-1191N-3-B external appearance

A-1191N-3-B external appearance

A-1191N dimensional drawing

A-1191N dimensional drawing

Panel hole drilling dimensions

Panel hole drilling dimensions

Product No.ød
A-1191-1-packing11.5
A-1191-2-packing10.5
A-1191-3-packing10.5
Product No.Remarks(L1)L2L3(L4)(W1)W2W3HP1P2(d)Product Mass (g)
Hairline
A-1191N-1-ABolt type138959922883564211106524170
A-1191N-1-BNut type
A-1191N-2-ABolt type109.570731264254214.5883817100
A-1191N-2-BNut type
A-1191N-3-ABolt type946063126025431276321580
A-1191N-3-BNut type
Part Number
A-1191N-2-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPitch P
(mm)
Main Body Material Main Body Type Mounting Method Main Body, Surface Treatment Additional Function Handle Cross Sectional Shape Pitch P2 (Short Side) *If 4 Holes
(mm)
Types Application Material Finish Accessories Mass
(g)
Product CD

221,549 VND

1 Piece(s) Same day 1088[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Tapped] Female Screw[Brushed Finishing] Hair line finishNoOthers38Nut Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers10003258

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part A-1191N-2-B in the Recessed Handle (A-1191N, Stainless Steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-1191N-2-B trong chuỗi Recessed Handle (A-1191N, Stainless Steel).

Products like this...

Part Number
A-1191N-1-A
A-1191N-1-A-TMP
A-1191N-1-B
A-1191N-2-A
A-1191N-3-A
A-1191N-3-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPitch P
(mm)
Main Body Material Main Body Type Mounting Method Main Body, Surface Treatment Additional Function Handle Cross Sectional Shape Pitch P2 (Short Side) *If 4 Holes
(mm)
Types Application Material Finish Accessories Mass
(g)
Product CD

338,506 VND

1 Piece(s) Same day 10110[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Threaded] Male Screw[Brushed Finishing] Hair line finishNoOthers65Bolt Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers17003276

398,219 VND

1 Piece(s) 15 Day(s) or more -110-[Embedded] Recessed Type[Threaded] Male Screw-No--Bolt Type-Cold rolled stainless steel plate (SUS304)Chemical polishing (TMP)Plain washers, spring washers, nuts170-

323,056 VND

1 Piece(s) Same day 10110[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Tapped] Female Screw[Brushed Finishing] Hair line finishNoOthers65Nut Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers17003277

240,861 VND

1 Piece(s) Same day 1088[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Threaded] Male Screw[Brushed Finishing] Hair line finishNoOthers38Bolt Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers10003257

222,895 VND

1 Piece(s) Same day 1076[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Threaded] Male Screw[Brushed Finishing] Hair line finishNoOthers32Bolt Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers8003259

203,582 VND

1 Piece(s) Same day 1076[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Tapped] Female Screw[Brushed Finishing] Hair line finishNoOthers32Nut Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers8003260