(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A set of all the parts needed for origin detection.
[Features]
· An origin sensor set with photo microsensor, connector with robot cord, sensor mounting bracket, light shielding plate and mounting screw to make origin detection easy.
· Labor spent on designing, manufacturing and parts procurement for sensor installation as all the parts for origin detection are included.
· Easily installed for immediate use.
Part Number |
---|
PADG-SAY |
PADG-SB |
PADG-SBY |
PADRL-S20 |
PADRL-S28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Sensor output | Applicable products | Description |
---|---|---|---|---|---|---|---|
2,534,141 VND | 1 Piece(s) | 14 Day(s) | PNP | DG60 | - | ||
2,391,913 VND | 1 Piece(s) | Same day | NPN | DG85,DG130,DG200 | - | ||
2,534,141 VND | 1 Piece(s) | 14 Day(s) | PNP | DG85,DG130,DG200 | - | ||
1,681,165 VND | 1 Piece(s) | 14 Day(s) | - | DRL20/DRL20V | (Sensor output: NPN) sensor/sensor plate/sensor cable (1 m)/light-shielding plate × 1 are included in a single set. Screws required for installation are also included. | ||
1,681,362 VND | 1 Piece(s) | 14 Day(s) | - | DRL28/DRL28V | (Sensor output: NPN) sensor/sensor plate/sensor cable (1 m)/light-shielding plate × 1 are included in a single set. Screws required for installation are also included. |