(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Type, Bearing Type, KL Type, KF Type, KFD Type

Shaft Type, Bearing Type, KL Type, KF Type, KFD Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Shaft Type, Bearing Type, KL Type, KF Type, KFD Type
  • Shaft Type, Bearing Type, KL Type, KF Type, KFD Type
  • Shaft Type, Bearing Type, KL Type, KF Type, KFD Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,414,371VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Universal joint for light torque and high speed. ·Flange is not included.

 
Part Number
KF-7
KF-20
KF-45
KF-70
KF-110
KF-150
KF-300
KFD-7
KFD-20
KFD-30
KFD-45
KFD-70
KFD-110
KFD-150
KFD-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSφD
(Ø)
Full Length
(mm)
Maximum Transmission Capacity
(N·m)

4,414,371 VND

1 Piece(s) 11 Day(s) or more 10407269

5,023,824 VND

1 Piece(s) 11 Day(s) or more 103676196

6,212,207 VND

1 Piece(s) 11 Day(s) or more 105573441

10,723,774 VND

1 Piece(s) 11 Day(s) or more 107892686

13,986,565 VND

1 Piece(s) 11 Day(s) or more 10781201079

19,131,962 VND

1 Piece(s) 11 Day(s) or more 10981441471

32,412,500 VND

1 Piece(s) 11 Day(s) or more 101181562942

10,066,140 VND

1 Piece(s) 13 Day(s) or more 104014969

11,222,261 VND

1 Piece(s) 13 Day(s) or more 1036158196

12,387,038 VND

1 Piece(s) 13 Day(s) or more 1047167294

13,393,062 VND

1 Piece(s) 13 Day(s) or more 1055153441

23,301,432 VND

1 Piece(s) 13 Day(s) or more 1078192686

24,638,144 VND

1 Piece(s) 13 Day(s) or more 10782481079

33,323,706 VND

1 Piece(s) 13 Day(s) or more 10982981471

56,078,848 VND

1 Piece(s) 13 Day(s) or more 101183262942

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Shaft Type Application Standard