(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster for Industrial Vehicles Fixed HLK Type (Part Number)

Caster for Industrial Vehicles Fixed HLK Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,340,100VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A directionally-fixed type caster for industrial vehicles for which multiple types of wheels are available with the same model number.

Part Number
HLETK3.00-4-FO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight

2,108,968 VND

1 Piece(s) 8 Day(s) or more 30580.01~140.00110112631581202025076Use of Tire Made Overseas763460

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part HLETK3.00-4-FO in the Caster for Industrial Vehicles Fixed HLK Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HLETK3.00-4-FO trong chuỗi Caster for Industrial Vehicles Fixed HLK Type.

Products like this...

Part Number
HLETK2.50-4-FO
HLETK3.00-4-AL
HLETK3.00-4-BS
HLK2.00-4-BLACK
HLK2.00-4-GRAY
HLK2.50-4-AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight

1,929,788 VND

1 Piece(s) 8 Day(s) or more 28980.01~140.0085112631581202021862Use of Tire Made Overseas623210

4,125,965 VND

1 Piece(s) 8 Day(s) or more 30480.01~140.00130112631581202024873Airless, Solid Tire (Self-sealing Tire)735590

2,858,478 VND

1 Piece(s) 8 Day(s) or more 30680.01~140.00110112631581202025382Bridge stone Tire Used823570

1,946,831 VND

1 Piece(s) 8 Day(s) or more 26035.01~80.0080112631511022021050Wheel Color Black502860

1,946,831 VND

1 Piece(s) 8 Day(s) or more 26035.01~80.0080112631511022021050Wheel Color Gray502860

3,202,745 VND

1 Piece(s) 8 Day(s) or more 29080.01~140.00100140802001402022060Airless, Solid Tire (Self-sealing Tire)605480