(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster for Industrial Vehicles Fixed HLK Type (Part Number)

Caster for Industrial Vehicles Fixed HLK Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,340,100VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A directionally-fixed type caster for industrial vehicles for which multiple types of wheels are available with the same model number.

Part Number
HLK3.50-5-AL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight

6,602,856 VND

1 Piece(s) 8 Day(s) or more 367140.01~220.00200160902201502528690Airless, Solid Tire (Self-sealing Tire)909980

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part HLK3.50-5-AL in the Caster for Industrial Vehicles Fixed HLK Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HLK3.50-5-AL trong chuỗi Caster for Industrial Vehicles Fixed HLK Type.

Products like this...

Part Number
HLETK3.00-4-AL
HLETK3.00-4-BS
HLETK3.00-4-FO
HLK3.50-5-BS
HLK3.50-5-FO
HLK61/2X2-3-BLACK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight

4,125,965 VND

1 Piece(s) 8 Day(s) or more 30480.01~140.00130112631581202024873Airless, Solid Tire (Self-sealing Tire)735590

2,858,478 VND

1 Piece(s) 8 Day(s) or more 30680.01~140.00110112631581202025382Bridge stone Tire Used823570

2,108,968 VND

1 Piece(s) 8 Day(s) or more 30580.01~140.00110112631581202025076Use of Tire Made Overseas763460

3,789,071 VND

1 Piece(s) 8 Day(s) or more 371140.01~220.00160160902201502529590Bridge stone Tire Used906650

3,232,091 VND

1 Piece(s) 8 Day(s) or more 367140.01~220.00160160902201502528690Use of Tire Made Overseas906650

1,340,100 VND

1 Piece(s) 8 Day(s) or more 21035.01~80.006010056127871217551Wheel Color Black511260